Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Swivel Nut Female Connector - SAE 37° Flared
Connectors - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS12FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS16FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS4-4FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS4FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS5FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS6-6FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS6FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS8-8FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS8FC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS10FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS12FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS16FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS4-4FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS4FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS5FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS6-6FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS6FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS8-8FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |
| JS8FC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Female National Pipe Thread |

