Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
BSPT Male Connector - SAE 37° Flared
Connectors - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J16C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J20C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1 1/4-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J24C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1 1/2-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-4C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6-6C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8-8C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8C-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J10C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J20C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1 1/4-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J24C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1 1/2-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-4C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-6C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6-6C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8-8C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8C-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J10C-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12C-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J16C-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
1 2

