CAD Cart (0)
▾
Straight Thread Swivel Connector - SAE ORFS
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
| SS12GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread |
| SS16GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread |
| SS4GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread |
| SS6GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread |
| SS8GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Swivel by Male SAE Straight Thread |