Long Straight Thread Connector - SAE ORFS
Connector - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| S10LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8LGC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8LGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |