CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
L2 |
T |
T1 |
S |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S4-6BGCX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | L2 N/A 1.24 in | T N/A 9/16-18 | T1 N/A 9/16-18 | S N/A 0.06 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6BGCX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | L2 N/A 1.34 in | T N/A 11/16-16 | T1 N/A 9/16-18 | S N/A 0.06 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8BGCX |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | L2 N/A 1.44 in | T N/A 13/16-16 | T1 N/A 3/4-16 | S N/A 0.06 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |