Male Pipe Connector - Nav-Sea ORFS
Connector - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Shape |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A H854T-10-8-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Shape N/A Straight | CPV P/N N/A H854T-12-12-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Shape N/A Straight | CPV P/N N/A H854T-16-16-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P24-24C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Shape N/A Elbow | CPV P/N N/A H854T-4-4-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Shape N/A Straight | CPV P/N N/A H854T-6-6-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Shape N/A Straight | CPV P/N N/A H854T-8-6-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A H854T-8-8-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P10-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P20-20C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P24-24C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Shape N/A Elbow | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Shape N/A Straight | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |