CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Component Type |
Component Size |
Tube OD |
Production Category |
End Connection Type |
Connection 2 - Type |
Connection 2 - Size |
|---|---|---|---|---|---|---|---|---|---|
| S10SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 5/8 in |
| S12SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 3/4 in |
| S16SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 in |
| S20SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 1/4 in |
| S24SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 1/2 in |
| S4SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1/4 in |
| S6SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 3/8 in |
| S8SM |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Flange Sleeve | Component Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1/2 in |
| S10SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 5/8 in |
| S12SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 3/4 in |
| S16SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 in |
| S20SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 1/4 in |
| S24SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1 1/2 in |
| S4SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1/4 in |
| S6SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 3/8 in |
| S8SM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Flange Sleeve | Component Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE O-ring Face Seal Flange Tubing Sleeve | Connection 2 - Type N/A Tube Socket Flange | Connection 2 - Size N/A 1/2 in |