Braze Sleeve - SAE ORFS
Component - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| S16-8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-12S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-16S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-12S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-16S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-20S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S4-2S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6-2S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |