Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
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
| S10-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10-8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-10S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-10S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-12S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-10S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-12S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-16S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20-8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S20S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-10S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-12S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-16S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Braze Sleeve for Tube Socket |