Braze Sleeve - SAE ORFS
Component - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| S24-20S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24-8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S24S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S4-2S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6-2S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8-4S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8-6S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S8S |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10-8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12-8S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S12S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-12S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |
| S16-6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Female O-ring Face Seal Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Braze Sleeve for Tube Socket |