Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Straight Thread Boss O-Ring - SAE 37° Flared
Component - SAE 37° Flared
Part # |
CAD |
Body Material |
Component Type |
Connection 1 - Type |
ID |
W |
Production Category |
Connects |
End Connection Type |
Product Configuration |
|---|---|---|---|---|---|---|---|---|---|---|
| 10R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.76 in | W N/A ORING-WIDTH 0.10 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 12R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.92 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 14R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 1.05 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 3 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 16R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 1.17 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 20R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 1.48 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 24R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 1.72 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 2R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.24 in | W N/A ORING-WIDTH 0.06 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 32R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 2.34 in | W N/A ORING-WIDTH 0.12 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 3R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.3 in | W N/A ORING-WIDTH 0.06 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 4R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.35 in | W N/A ORING-WIDTH 0.07 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 5R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.41 in | W N/A ORING-WIDTH 0.07 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 6R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.47 in | W N/A ORING-WIDTH 0.08 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |
| 8R |
CAD
N/A
|
Body Material N/A Buna | Component Type N/A Straight Thread Boss O-ring | Connection 1 - Type N/A SAE Straight Thread O-ring | ID N/A ORING-ID 0.64 in | W N/A ORING-WIDTH 0.09 in | Production Category N/A 1 | Connects N/A SAE Straight Thread O-ring | End Connection Type N/A O-ring SAE Straight Thread | Product Configuration N/A Straight Thread Boss O-Ring |

