Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
W Hex |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| P10N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 5/8 in | W Hex N/A 1 1/8 in | CPV P/N N/A H850N-10-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P12N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 3/4 in | W Hex N/A 1 3/8 in | CPV P/N N/A H850N-12-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P16N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1 in | W Hex N/A 1 5/8 in | CPV P/N N/A H850N-16-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P20N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1 1/4 in | W Hex N/A 2 in | CPV P/N N/A H850N-20-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P24N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1 1/2 in | W Hex N/A 2 3/8 in | CPV P/N N/A H850N-24-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P2N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1/8 in | W Hex N/A 1/2 in | CPV P/N N/A H850N-2-SS316L | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P32N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 2 in | W Hex N/A 3-1/4 in | CPV P/N N/A H850N-32-SS316L | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P4N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1/4 in | W Hex N/A 5/8 in | CPV P/N N/A H850N-4-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P6N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 3/8 in | W Hex N/A 13/16 in | CPV P/N N/A H850N-6-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P8N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1/2 in | W Hex N/A 15/16 in | CPV P/N N/A H850N-8-SS316L | Production Category N/A 1 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P10N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 5/8 in | W Hex N/A 1 1/8 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P12N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 3/4 in | W Hex N/A 1 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P16N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1 in | W Hex N/A 1 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P20N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1 1/4 in | W Hex N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P24N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1 1/2 in | W Hex N/A 2 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P2N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1/8 in | W Hex N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P32N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 2 in | W Hex N/A 3-1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P4N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1/4 in | W Hex N/A 5/8 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P6N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 3/8 in | W Hex N/A 13/16 in | CPV P/N N/A | Production Category N/A 3 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |
| P8N-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 1/2 in | W Hex N/A 15/16 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea O-ring Face Seal Flanged Tubing Nut |