Plug - SAE Flareless Tube Fitting
Cap & Plug - SAE Flareless Tube Fitting
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| M10P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M12P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Cap |
| M12P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M14P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M16P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M20P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M24P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M2P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M32P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M4P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Cap |
| M5P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M6P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Cap |
| M8P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Cap |
| M10P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M14P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M16P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M20P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M24P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M2P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M32P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M4P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M5P |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M6P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |
| M8P-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Cap |