Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Straight Thread Plug - Industrial Pipe Fittings
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
H |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 10GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | H N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 12GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | H N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 14GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | H N/A 1 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 16GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | H N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 20GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | H N/A 1 7/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 24GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | H N/A 2 1/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 2GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | H N/A 7/16 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 32GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | H N/A 2 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 3GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | H N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 4GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | H N/A 9/16 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 5GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | H N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 6GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | H N/A 11/16 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 8GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | H N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| 10GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | H N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 12GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | H N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 14GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | H N/A 1 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 16GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | H N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 20GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | H N/A 1 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 24GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | H N/A 2 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 2GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | H N/A 7/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 32GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | H N/A 2 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 3GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | H N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 4GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | H N/A 9/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 5GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | H N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| 6GP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | H N/A 11/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
1 2