Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
1 2
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | H | Production Category | End Connection Type |
|---|---|---|---|---|---|---|---|
| 10GP |
|
316 SS | Male SAE Straight Thread | 5/8 in | 1 in | 1 | Male SAE Straight Thread |
| 12GP |
|
316 SS | Male SAE Straight Thread | 3/4 in | 1 1/4 in | 1 | Male SAE Straight Thread |
| 14GP |
|
316 SS | Male SAE Straight Thread | 7/8 in | 1 3/8 in | 4 | Male SAE Straight Thread |
| 16GP |
|
316 SS | Male SAE Straight Thread | 1 in | 1 1/2 in | 1 | Male SAE Straight Thread |
| 20GP |
|
316 SS | Male SAE Straight Thread | 1 1/4 in | 1 7/8 in | 1 | Male SAE Straight Thread |
| 24GP |
|
316 SS | Male SAE Straight Thread | 1 1/2 in | 2 1/8 in | 1 | Male SAE Straight Thread |
| 2GP |
|
316 SS | Male SAE Straight Thread | 1/8 in | 7/16 in | 1 | Male SAE Straight Thread |
| 32GP |
|
316 SS | Male SAE Straight Thread | 2 in | 2 3/4 in | 1 | Male SAE Straight Thread |
| 3GP |
|
316 SS | Male SAE Straight Thread | 3/16 in | 1/2 in | 1 | Male SAE Straight Thread |
| 4GP |
|
316 SS | Male SAE Straight Thread | 1/4 in | 9/16 in | 1 | Male SAE Straight Thread |
| 5GP |
|
316 SS | Male SAE Straight Thread | 5/16 in | 5/8 in | 1 | Male SAE Straight Thread |
| 6GP |
|
316 SS | Male SAE Straight Thread | 3/8 in | 11/16 in | 1 | Male SAE Straight Thread |
| 8GP |
|
316 SS | Male SAE Straight Thread | 1/2 in | 7/8 in | 1 | Male SAE Straight Thread |
| 10GP-M |
|
Alloy 400 | Male SAE Straight Thread | 5/8 in | 1 in | 4 | Male SAE Straight Thread |
| 12GP-M |
|
Alloy 400 | Male SAE Straight Thread | 3/4 in | 1 1/4 in | 4 | Male SAE Straight Thread |
| 14GP-M |
|
Alloy 400 | Male SAE Straight Thread | 7/8 in | 1 3/8 in | 4 | Male SAE Straight Thread |
| 16GP-M |
|
Alloy 400 | Male SAE Straight Thread | 1 in | 1 1/2 in | 4 | Male SAE Straight Thread |
| 20GP-M |
|
Alloy 400 | Male SAE Straight Thread | 1 1/4 in | 1 7/8 in | 4 | Male SAE Straight Thread |
| 24GP-M |
|
Alloy 400 | Male SAE Straight Thread | 1 1/2 in | 2 1/8 in | 4 | Male SAE Straight Thread |
| 2GP-M |
|
Alloy 400 | Male SAE Straight Thread | 1/8 in | 7/16 in | 4 | Male SAE Straight Thread |
| 32GP-M |
|
Alloy 400 | Male SAE Straight Thread | 2 in | 2 3/4 in | 4 | Male SAE Straight Thread |
| 3GP-M |
|
Alloy 400 | Male SAE Straight Thread | 3/16 in | 1/2 in | 4 | Male SAE Straight Thread |
| 4GP-M |
|
Alloy 400 | Male SAE Straight Thread | 1/4 in | 9/16 in | 4 | Male SAE Straight Thread |
| 5GP-M |
|
Alloy 400 | Male SAE Straight Thread | 5/16 in | 5/8 in | 4 | Male SAE Straight Thread |
| 6GP-M |
|
Alloy 400 | Male SAE Straight Thread | 3/8 in | 11/16 in | 4 | Male SAE Straight Thread |