Hex Countersunk Plug - Industrial Pipe Fittings
Cap & Plug - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Hex |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 1/2CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Hex N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/4CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Hex N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/8CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Hex N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Hex N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/4CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Hex N/A 0.5625 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/8CP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Hex N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/2CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Hex N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/4CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Hex N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| 1/8CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Hex N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Hex N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/4CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Hex N/A 0.5625 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/8CP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Hex N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/2CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Hex N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/4CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Hex N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| 1/8CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Hex N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Hex N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/4CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Hex N/A 0.5625 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/8CP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Hex N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |