Pipe Cap
Check Valve - LINE
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Hex

Production Category

End Connection Type

1/2CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A 3/8 in N/A 1 N/A Male National Pipe Thread
1/4CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
1/8CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A 3/16 in N/A 1 N/A Male National Pipe Thread
1CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A 5/8 in N/A 1 N/A Male National Pipe Thread
3/4CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A 0.5625 in N/A 1 N/A Male National Pipe Thread
3/8CP N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A 5/16 in N/A 1 N/A Male National Pipe Thread
1/2CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A 3/8 in N/A 4 N/A Male National Pipe Thread
1/4CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 3 N/A Male National Pipe Thread
1/8CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/8-27 N/A 3/16 in N/A 4 N/A Male National Pipe Thread
1CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 5/8 in N/A 4 N/A Male National Pipe Thread
3/4CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A 0.5625 in N/A 4 N/A Male National Pipe Thread
3/8CP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A 5/16 in N/A 4 N/A Male National Pipe Thread
1/2CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A 3/8 in N/A 4 N/A Male National Pipe Thread
1/4CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 3 N/A Male National Pipe Thread
1/8CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/8-27 N/A 3/16 in N/A 4 N/A Male National Pipe Thread
1CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A 5/8 in N/A 4 N/A Male National Pipe Thread
3/4CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A 0.5625 in N/A 4 N/A Male National Pipe Thread
3/8CP-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A 5/16 in N/A 4 N/A Male National Pipe Thread
Unit of Measure
1