Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Straight Thread Elbow - SAE ORFS
45° Elbow - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| S10GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4-6GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6-4GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6-8GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8-6GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S10GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S12GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S16GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S20GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S24GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4-6GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S4GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6-4GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6-8GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S6GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8-6GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |
| S8GE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male SAE Straight Thread |

