Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Bulkhead Elbow - SAE ORFS
45° Elbow - SAE ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| S10BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S12BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S16BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S20BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S24BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S4BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S6BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S8BEX-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S10BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S12BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S16BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S20BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S24BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S4BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S6BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |
| S8BEX-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Male O-ring Face Seal | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Male O-ring Face Seal |

