CAD Cart (0)
▾
90° Long Straight Thread Elbow - SAE Flareless Fitting
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM10LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM12LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM12LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM16LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM4LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM6LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM8LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM16LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM4LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM6LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM8LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |

