CAD Cart (0)
▾
90° Long Male Elbow - SAE Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM14LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM14LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM2LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM3LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM3LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-4LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-6LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-6LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-8LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
1 2

