Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Extra Long Male Elbow - SAE Flareless Tube Fitting
90° Elbow - SAE Flareless Tube Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-4LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4-4LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-6LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-6LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-8LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-8LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |

