Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Swivel Nut Straight Thread Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS12GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS14GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS16GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS20GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS24GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS2GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS32GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS3GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS4GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS5GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS6GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS8GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS10GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS12GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS14GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS16GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS20GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS24GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS2GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS32GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS3GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS4GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS5GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
| JS6GE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel by Male SAE Straight Thread |
1 2

