CAD Cart (0)
▾
90° Swivel Nut Elbow - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| JS10E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS12E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS16E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS20E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS24E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS2E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS32E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS3E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS4E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS5E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS6E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS8E |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS10E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS12E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS16E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS20E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS24E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS2E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS32E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS3E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS4E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS5E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS6E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS8E-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
| JS10E-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE 37° Swivel | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE 37° Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE 37° Flare Swivel |
1 2

