Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° SAE Thread Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10-12GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J10-8GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J10GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12-10GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12-16GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12-8GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J14GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J16-12GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J16GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J20GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J24GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J2GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J32GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J3GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J4-6GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J4GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J5GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6-10GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6-4GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6-8GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8-10GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8-12GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8-6GE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
1 2

