Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Long Straight Thread Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J16LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J20LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J4LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8-10LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8LGE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J10LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J12LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J16LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J20LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J4LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J6LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8-10LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |
| J8LGE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male SAE Straight Thread |

