Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Long Male Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J12LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4-4LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J5LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6-6LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8-8LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8LME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J12LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4-4LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J5LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6-6LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8-8LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8LME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J12LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4-4LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J4LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J5LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6-6LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J6LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8-8LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| J8LME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |

