Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° BSPT Male Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-4ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6-6ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8-8ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8ME-BSPT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J10ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-4ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6-6ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8-8ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8ME-BSPT-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J10ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J12ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J4-4ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6-6ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J6ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8-8ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |
| J8ME-BSPT-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Tapered |

