Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° BSPP Elbow - SAE 37° Flared
90° Elbow - SAE 37° Flared
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| J10GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J12GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J16GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-4GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6-6GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8-8GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8GE-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J10-12GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J10GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J12GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J16GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J4-4GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6-6GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J6GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8-8GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |
| J8GE-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male British Standard Pipe Parallel |

