Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Extra Long Male Elbow Assembly - SAE 37° Flared
90° Elbow - SAE 37° Flared
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AJ10LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ12LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ16LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ20LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ4-4LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ4LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ5LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ6-6LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ6LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ8-8LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ8LLME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ10LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ12LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ16LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ20LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ4-4LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ4LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ5LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ6-6LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ6LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ8-8LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ8LLME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ10LLME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ12LLME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
| AJ16LLME-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE 37° Flared | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE 37° Flare by Male National Pipe Thread |
1 2

