90° Female Pipe Elbow - Nav-Sea ORFS
90° Elbow - Nav-Sea ORFS
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| P10-8FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P12-12FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P16-16FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-2FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-4FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-6FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P8-6FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P8-8FE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P10-8FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P12-12FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P16-16FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-2FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P4-4FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-4FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P6-6FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |
| P8-6FE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female National Pipe Thread |