Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Union Elbow - SAE Flareless Tube Fitting
45° Elbow - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM12E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM14E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM16E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM20E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM24E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM24E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM4E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM5E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM5E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM6E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM8E-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM10E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End |
| AM12E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM14E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM16E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End |
| AM20E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM2E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM32E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM3E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM4E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
| AM6E-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End |
1 2

