Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
45° Swivel Nut Elbow - SAE Flareless Tube Fitting
45° Elbow - SAE Flareless Tube Fitting
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AM10SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM12SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM16SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM20SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM24SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM2SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM2SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM32SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM3SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM3SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM4SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM5SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM8SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM10SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM12SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM16SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM20SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM24SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM32SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM4SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM5SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM8SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM6SE-45-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |
| AM6SE-45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A SAE Flareless Swivel | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by SAE Flareless Swivel |

