ORFS tee - NavSea
ORFS tee - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

CPV P/N

Production Category

End Connection Type

P10T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P12T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P16T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P20T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P24T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P32T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P4T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A H810T-4 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P6T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A H810T-6 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P8T N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A H810T-8 -SS316L N/A 1 N/A Nav-Sea Male O-ring Face
P10T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P12T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P16T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P20T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/4 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P24T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P32T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A Nav-Sea Male O-ring Face Seal N/A 2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P4T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A N/A 3 N/A Nav-Sea Male O-ring Face
P6T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
P8T-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A N/A 4 N/A Nav-Sea Male O-ring Face
Unit of Measure
1