SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| P10-8-10TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A 3 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6-8TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TMT |
N/A
|
N/A 316 SS | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P10-8-10TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 5/8 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P12-12-12TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/4 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P16-16-16TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A Nav-Sea Male O-ring Face Seal | N/A 1 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P4-4-4TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/4 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P6-6-6TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 3/8 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-6-8TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
| P8-8-8TMT-M |
N/A
|
N/A Alloy 400 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Nav-Sea Male O-ring Face Seal | N/A 1/2 in | N/A 4 | N/A Nav-Sea Male O-ring Face by Male National Pipe Thread |
Unit of Measure
1