ORFS male run tee - NavSea
ORFS male run tee - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

P10-8-10TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12-12TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16-16TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 3 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-4TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-6TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-6-8TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-8TMT N/A CAD Icon (for items table) N/A 316 SS N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P10-8-10TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 5/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12-12TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Nav-Sea Male O-ring Face Seal N/A 3/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16-16TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A Nav-Sea Male O-ring Face Seal N/A 1 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4-4TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Nav-Sea Male O-ring Face Seal N/A 1/4 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6-6TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Nav-Sea Male O-ring Face Seal N/A 3/8 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-6-8TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8-8TMT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Nav-Sea Male O-ring Face Seal N/A 1/2 in N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
Unit of Measure
1