AH20020-SOLIDWORKS-RENDER
Thermoplastic Hose Fittings
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

AH20220-12-12 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A SAE 100R5 (mandrel) N/A 3/4 in N/A 4 N/A 2pc Hose Ftg SAE 100R5 by Male National Pipe Thread
AH20220-12-12-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A SAE 100R5 (mandrel) N/A 3/4 in N/A 4 N/A 2pc Hose Ftg SAE 100R5 by Male National Pipe Thread
AH20220-12-12-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A SAE 100R5 (mandrel) N/A 3/4 in N/A 4 N/A 2pc Hose Ftg SAE 100R5 by Male National Pipe Thread
Unit of Measure
1