
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH47750-12-12 |
N/A
|
N/A 316 SS | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R12 TYPE A | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
| AH47750-6-6 |
N/A
|
N/A 316 SS | N/A Female SAE 37° Swivel | N/A 3/8 in | N/A SAE 100R12 TYPE A | N/A 3/8 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
| AH47750-12-12-M |
N/A
|
N/A Alloy 400 | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R12 TYPE A | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
| AH47750-6-6-M |
N/A
|
N/A Alloy 400 | N/A Female SAE 37° Swivel | N/A 3/8 in | N/A SAE 100R12 TYPE A | N/A 3/8 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
| AH47750-12-12-B |
N/A
|
N/A Brass | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R12 TYPE A | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
| AH47750-6-6-B |
N/A
|
N/A Brass | N/A Female SAE 37° Swivel | N/A 3/8 in | N/A SAE 100R12 TYPE A | N/A 3/8 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R12 Type A by Female SAE 37° Swivel |
Unit of Measure
1