H80220-SOLIDWORKS-RENDER
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

H80220-12-12 N/A N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Push-on Barb N/A 3/4 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-16-16 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Push-on Barb N/A 1 in N/A 3 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-2-4 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A Push-on Barb N/A 1/4 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-4-4 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Push-on Barb N/A 1/4 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-4-6 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Push-on Barb N/A 3/8 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-6-10 N/A N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Push-on Barb N/A 5/8 in N/A 4 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-6-4 N/A N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Push-on Barb N/A 1/4 in N/A 4 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-6-6 N/A N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Push-on Barb N/A 3/8 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-6-8 N/A N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Push-on Barb N/A 1/2 in N/A 4 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-8-10 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Push-on Barb N/A 5/8 in N/A 4 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-8-6 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Push-on Barb N/A 3/8 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
H80220-8-8 N/A N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Push-on Barb N/A 1/2 in N/A 1 N/A Barb Push-on Hose by Male National Pipe Thread
Unit of Measure
1