Push on hose connector
Push on hose connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Production Category

End Connection Type

1/2M2HC1/2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A 0.60 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/2M2HC1/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A 0.303 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/2M2HC3/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A 0.90 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/2M2HC3/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A 0.45 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/2M2HC5/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 5/8 in N/A 0.725 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/4M2HC1/2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A 0.60 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/4M2HC1/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A 0.303 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/4M2HC1/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A 0.160 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/4M2HC3/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A 0.45 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/8M2HC1/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A 0.303 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1/8M2HC1/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A 0.160 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1M2HC1 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1 in N/A 1.173 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
1M2HC3/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A 0.90 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/4M2HC1 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1 in N/A 1.173 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/4M2HC1/2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A 0.60 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/4M2HC3/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A 0.90 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/8M2HC1/2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A 0.60 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/8M2HC1/4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A 0.303 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
3/8M2HC3/8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A 0.45 in N/A 1 N/A Male National Pipe Thread by Poly Flex Tubing Barb
Unit of Measure
1