ORFS female straight thread threaded piece - HP
ORFS female straight thread threaded piece - HP
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q604T-5-4-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-5-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 5 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-6-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-6-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 6 N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-7-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-7-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 7 N/A Female SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Q604T-8-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Threaded Piece N/A High Pressure Union Threaded Piece 8 N/A Female SAE Straight Thread N/A 2 in N/A 4 N/A Soft-Seal HP Threaded Piece by Female SAE Straight Thread
Unit of Measure
1 2