ORFS female NPT tail piece - HP
ORFS female NPT tail piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q503R-8-5-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-8-6-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-8-7-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-8-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Unit of Measure
1 2 3