ORFS female NPT tail piece - HP
ORFS female NPT tail piece - HP
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

Q503R-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 1 N/A Female National Pipe Thread N/A 1/4-18 N/A 3 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-2-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 2 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-3-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-3-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 3 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-4-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-4-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-4-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 4 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-5-1 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-5-2 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-5-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-5-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 5 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-6 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-6-3 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-6-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-6-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 6 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-7 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-7-4 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-7-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-7-6 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 7 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-8 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Q503R-8-5 N/A CAD Icon (for items table) N/A 316 SS N/A Tail Piece N/A High Pressure Union Tail Piece 8 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Soft-Seal HP Tail Piece by Female National Pipe Thread
Unit of Measure
1 2 3