
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| AH30450-12-12 |
N/A
|
N/A 316 SS | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R9 TYPE AT | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-16-16 |
N/A
|
N/A 316 SS | N/A Female SAE 37° Swivel | N/A 1 in | N/A SAE 100R9 TYPE AT | N/A 1 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-8-8 |
N/A
|
N/A 316 SS | N/A Female SAE 37° Swivel | N/A 1/2 in | N/A SAE 100R9 TYPE AT | N/A 1/2 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-12-12-M |
N/A
|
N/A Alloy 400 | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R9 TYPE AT | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-16-16-M |
N/A
|
N/A Alloy 400 | N/A Female SAE 37° Swivel | N/A 1 in | N/A SAE 100R9 TYPE AT | N/A 1 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-8-8-M |
N/A
|
N/A Alloy 400 | N/A Female SAE 37° Swivel | N/A 1/2 in | N/A SAE 100R9 TYPE AT | N/A 1/2 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-12-12-B |
N/A
|
N/A Brass | N/A Female SAE 37° Swivel | N/A 3/4 in | N/A SAE 100R9 TYPE AT | N/A 3/4 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-16-16-B |
N/A
|
N/A Brass | N/A Female SAE 37° Swivel | N/A 1 in | N/A SAE 100R9 TYPE AT | N/A 1 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
| AH30450-8-8-B |
N/A
|
N/A Brass | N/A Female SAE 37° Swivel | N/A 1/2 in | N/A SAE 100R9 TYPE AT | N/A 1/2 in | N/A 4 | N/A 2pc Hose Ftg SAE 100R9AT by Female SAE 37° Swivel |
Unit of Measure
1