Female O-ring Face Seal Straight Thread Connector
Female O-ring Face Seal Straight Thread Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

SS12C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS16C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS4-4C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS4C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6-6C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6-8C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS8-8C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS8C N/A CAD Icon (for items table) N/A 316 SS N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS12C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS16C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS4-4C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS4C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6-6C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6-8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS6C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS8-8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
SS8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A SAE Female O-ring Face Seal Swivel N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A SAE Female O-ring Face Swivel by Male National Pipe Thread
Unit of Measure
1