SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
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
| SS12C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 3 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 3 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 3 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C |
N/A
|
N/A 316 SS | N/A SAE Female O-ring Face Seal Swivel | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS12C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS16C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4-4C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS4C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-6C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6-8C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS6C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8-8C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
| SS8C-M |
N/A
|
N/A Alloy 400 | N/A SAE Female O-ring Face Seal Swivel | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A SAE Female O-ring Face Swivel by Male National Pipe Thread |
Unit of Measure
1