ORFS male connector - NavSea
ORFS SAE male connector  - NavSea
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Shape

CPV P/N

Production Category

End Connection Type

P10-8C N/A CAD Icon (for items table) N/A 316 SS N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A H854T-10-8-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12C N/A CAD Icon (for items table) N/A 316 SS N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Straight N/A H854T-12-12-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16C N/A CAD Icon (for items table) N/A 316 SS N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A Straight N/A H854T-16-16-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P20-20C N/A CAD Icon (for items table) N/A 316 SS N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P24-24C N/A CAD Icon (for items table) N/A 316 SS N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Straight N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4C N/A CAD Icon (for items table) N/A 316 SS N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Elbow N/A H854T-4-4-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-4C N/A CAD Icon (for items table) N/A 316 SS N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Straight N/A N/A 3 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6C N/A CAD Icon (for items table) N/A 316 SS N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Straight N/A H854T-6-6-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-8C N/A CAD Icon (for items table) N/A 316 SS N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-6C N/A CAD Icon (for items table) N/A 316 SS N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Straight N/A H854T-8-6-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8C N/A CAD Icon (for items table) N/A 316 SS N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A H854T-8-8-SS316L N/A 1 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P10-8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P12-12C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P16-16C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P20-20C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P24-24C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P4-4C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Elbow N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-4C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-6C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P6-8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-6C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
P8-8C-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Straight N/A N/A 4 N/A Nav-Sea Male O-ring Face by Male National Pipe Thread
Unit of Measure
1