SAE ORFS Bulkhead Run Tee, 1 1/2 in Male Face-Seal end connections, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A SAE Male O-ring Face Seal

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A SAE Male O-ring Face Seal

Connection 2 - Size

N/A 1 1/2 in

Connection 3 - Type

N/A SAE Male O-ring Face Seal

Connection 3 - Size

N/A 3/4 in

Brand Series

N/A Soft-Seal SAE

Shape

N/A Tee

Tube OD

N/A 1-1/2 in

End Connections

N/A Male Face-Seal x Male Face-Seal x Male Face-Seal

Production Category

N/A 4

Specialty

N/A Bulkhead

End Connection Type

N/A SAE Male O-ring Face Seal

Dimensions

D

N/A 1.260 in

T

N/A 2-12

L

N/A 1.95 in

L1

N/A 3.13 in

L2

N/A 1.66 in

S

N/A 0.06 in

W Wrench Flat

N/A 1 7/8 in

Z

N/A 2.00 in