SAE 37° Flared Flared Fittings, , Female Run Tee, 1/8 Male SAE 37° Flared x 1/8-27 FNPT x 1/8 Male SAE 37° Flared, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male SAE 37° Flared

Connection 3 - Size

N/A 1/8 in

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1/8 in

End Connections

N/A Male SAE 37° Flared x FNPT x Male SAE 37° Flared

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.06 in

T

N/A 5/16-24

L

N/A 1.00 in

L1

N/A 0.66 in

L2

N/A 0.43 in

PT

N/A 1/8-27

W Wrench Flat

N/A 9/16 in