SAE 37° Flared Flared Fittings, , Female Branch Tee Assembly, 1 Male SAE 37° Flared x 1 Male SAE 37° Flared x 1-11 1/2 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1-11 1/2

Brand Series

N/A SAE 37° Flared

Shape

N/A Tee

Tube OD

N/A 1 in

End Connections

N/A Male SAE 37° Flared x Male SAE 37° Flared x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

D

N/A 0.84 in

L

N/A 2.17 in

L1

N/A 0.90 in

L2

N/A 1.63 in

PT

N/A 1-11 1/2

T Thread

N/A 1 5/16-12

W Wrench Flat

N/A 1 5/8 in